Pakistan - English

Philips CorePro, LED, Corncob, Mains only, 63 W, HPS 175W, MH 250W, EX39, Selectable, 3000 K, 4000 K, 5000 K, 50000 hour(s)

63CC/LED/3CCT/LS EX39 G3 BB 3/1

Product Description

CorePro, LED, Corncob, Mains only, 63 W, EX39, Selectable, 3000 K, 4000 K, 5000 K, 50000 hour(s), 124.00 lm/W, Plastic

Order code: 929003065504

Specifications

  • Cap-Base
    EX39
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Warranty period
    5 years

Downloads

Family

Product