Pakistan - English

Philips CorePro, LEDspot, G9, 25 W, G9, 2700 K, 300 lm, CRI 80, 15000 hour(s), Plastic

CorePro LEDcapsuleMV 2.7-25W G9 827 D

Product Description

CorePro, LEDspot, G9, 25 W, G9, 2700 K, 300 lm, CRI 80, 15000 hour(s), Plastic, 111 lm/W, EEL E, PF 0.5, Beam angle 320 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003791102
Full order code: 872016930175700

Specifications

  • Cap-Base
    G9
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product