Pakistan - English

Philips CorePro LED capsule MV

Mains-voltage LED specialty product with huge energy saving and high light output

Products

LEDcapsule 40W G9 827 120V ND 1PF/6
LEDcapsule 40W G9 827 120V ND 1PF/6
929002326841
LEDCapsule 40W G9 827 WV ND
LEDCapsule 40W G9 827 WV ND
929002380111
LEDCapsule 40W G9 865 WV ND
LEDCapsule 40W G9 865 WV ND
929002380211
LEDCapsule 25W G9 827 WV ND
LEDCapsule 25W G9 827 WV ND
929002380311
LEDCapsule 25W G9 865 WV ND
LEDCapsule 25W G9 865 WV ND
929002380411

Product family information

Description

The LED specialties deliver a high quality light to make themselves to be a true replacement of halogen specialty lamp (such as G9 and R7S). It is particularly suit for task lighting in hotel and restaurants, and ideal for decorative and ambient application. LEDspecialty products deliver huge energy saving and minimize maintenance costs, without any compromise on light quality.

Benefits

  • Up to 90% energy saving compared with halogen lamps

  • Lower maintenance costs

Features

  • Easy retrofit

  • Lifetime of 15,000 hours

Applications

  • Hotels, museums, shops, washrooms, reception areas, exhibitions, display cabinets

Downloads

Leaflets

Family leaflet
Localized commercial leaflet CorePro LEDcapsule MV en_AA pdf 1.2 MB
Additional literature
Product disposal guide pdf 715.4 kB

Visuals

Family-Photographs-CorePro LED capsule MV
Multiple assets

Photometry and Lighting design

Family-IES-CorePro LED capsule MV
Multiple assets