Pakistan - English

Philips CorePro, LEDspot, G9, 25 W, G9, 3000 K, 220 lm, CRI 80, 15000 hour(s), Plastic

CorePro LEDcapsule 1.9-25W ND G9 830

Product Description

CorePro, LEDspot, G9, 25 W, G9, 3000 K, 220 lm, CRI 80, 15000 hour(s), Plastic, 115 lm/W, EEL E, PF 0.5, Beam angle 320 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003790602
Full order code: 872016930183200

Specifications

  • Cap-Base
    G9
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product