Pakistan - English

Philips LEDspot, Capsule, 20 W, G4, 2700 K, 210 lm, CRI 80, 15000 hour(s), Plastic

LED 20W G4 WW 12V Dim SRT6

Product Description

LEDspot, Capsule, 20 W, G4, 2700 K, 210 lm, CRI 80, 15000 hour(s), Plastic, 100 lm/W, EEL F, PF 0.9, RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003779258
Full order code: 872016930057600

Specifications

  • Cap-Base
    G4
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Sphere

Downloads

Family

Product