Pakistan - English

Philips CorePro, LEDbulb, P48, 60 W, E14, 6500 K, 806 lm, CRI 80, 15000 hour(s), Plastic

CorePro lustre ND 7-60W E14 865 P48 FR

Product Description

CorePro, LEDbulb, P48, 60 W, E14, 6500 K, 806 lm, CRI 80, 15000 hour(s), Plastic, 115.00 lm/W, EEL E, PF 0.51, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002973502
Full order code: 871951431310100

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product