Pakistan - English

Philips CorePro Plastic LEDcandles & lusters

The affordable LED candle and luster solution

Products

Product family information

Description

The CorePro LEDcandles and lusters are designed for retrofit replacement of incandescent lamps and are particularly attractive for chandeliers. They are compatible with fixtures with an E14 holder for candles and E14 or E27 holders for lusters and are available in multiple color temperatures. LED lamps deliver huge energy savings of up to 80% energy-saving compared with halogen lamps and provide excellent quality of light. By offering a lifetime of 15,000 hours it lowers maintenance costs. The CorePro LED candles and lusters are perfect for your basic lighting needs.

Benefits

  • Up to 80% energy-saving compared with halogen lamps

  • Low maintenance cost

Features

  • Instant full light on: Philips LED light bulbs provide their full level of brightness immediately upon switching on

  • Lifetime of 15 000 hours

Applications

  • Hotels, restaurants, bars, cafés, museums, shops
  • Lobbies, reception areas , exhibitions

Downloads

Leaflets

Family leaflet
Localized commercial leaflet CorePro Plastic LEDcandles & lusters en_AA pdf 878.6 kB

Visuals

Family-Photographs-CorePro Plastic LEDcandles & lusters
Multiple assets

Photometry and Lighting design

Family-IES-CorePro Plastic LEDcandles & lusters
Multiple assets