Pakistan - English

Philips LEDbulb, P45, 40 W, B22, 2700 K, 470 lm, 15000 hour(s), Glass

LEDclassic 3.5W P45 2700K B22 D CL AU

Product Description

LEDbulb, P45, 40 W, B22, 2700 K, 470 lm, 15000 hour(s), Glass, 134 lm/W

Order code: 929003013379
Full order code: 871951437743100

Specifications

  • Cap-Base
    B22
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb

Downloads

Family

Product