Pakistan - English

Philips LEDbulb, P45, 60 W, E27, 6500 K, 620 lm, 15000 hour(s), Plastic

LEDLuster 6W P45 6500K E27 ND FR AU 2CT

Product Description

LEDbulb, P45, 60 W, E27, 6500 K, 620 lm, 15000 hour(s), Plastic, 103 lm/W, RG1

Order code: 929003095679
Full order code: 871951437443000

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb

Downloads

Family

Product