Pakistan - English

Philips LEDbulb, P45, 50 W, B15, 6500 K, 470 lm, 15000 hour(s), Plastic

LEDLuster 5W P45 6500K B15 ND FR AU 2CT

Product Description

LEDbulb, P45, 50 W, B15, 6500 K, 470 lm, 15000 hour(s), Plastic, 94 lm/W, RG1

Order code: 929003095379
Full order code: 871951437451500

Specifications

  • Cap-Base
    B15
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb

Downloads

Family

Product