Pakistan - English

Philips LEDbulb, B35, 50 W, B22, 6500 K, 470 lm, 15000 hour(s), Plastic

LEDCandle 5W B35 6500K B22 ND FR AU 2CT

Product Description

LEDbulb, B35, 50 W, B22, 6500 K, 470 lm, 15000 hour(s), Plastic, 94 lm/W, RG1

Order code: 929003095279
Full order code: 871951437449200

Specifications

  • Cap-Base
    B22
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb

Downloads

Family

Product