Pakistan - English

Philips LEDbulb, P45, 40 W, E14, 6500 K, 470 lm, 15000 hour(s), Plastic

LEDLuster 5W E14 865 P45NDFR AU 2CT

Product Description

LEDbulb, P45, 40 W, E14, 6500 K, 470 lm, 15000 hour(s), Plastic, 94 lm/W, RG1

Order code: 929002970479
Full order code: 871951432257800

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb

Downloads

Family

Product