Pakistan - English

Philips LEDbulb, P45, 40 W, B15, 2700 K, 470 lm, 15000 hour(s), Plastic

LEDLuster 5W B15 827 P45NDFR AU 2CT

Product Description

LEDbulb, P45, 40 W, B15, 2700 K, 470 lm, 15000 hour(s), Plastic, 94 lm/W, RG1

Order code: 929002969779
Full order code: 871951432253000

Specifications

  • Cap-Base
    B15
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb

Downloads

Family

Product