Pakistan - English

Philips LEDbulb, A60S, 76 W, B22, 6500 K, 910 lm, 25000 hour(s), Plastic

LEDBulb 8W B22 965 230V 1PF/6 AU

Product Description

LEDbulb, A60S, 76 W, B22, 6500 K, 910 lm, 25000 hour(s), Plastic, 113 lm/W

Order code: 929003007499
Full order code: 871869965169500

Specifications

  • Cap-Base
    B22
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb

Downloads

Family

Product