Pakistan - English

Philips LEDbulb, A65, 90 W, E27, 3000 K, 1300 lm, 12000 hour(s), Plastic

ESS LEDBulb 13W E27 3000K 230V 1CT/12 CN

Product Description

LEDbulb, A65, 90 W, E27, 3000 K, 1300 lm, 12000 hour(s), Plastic, 100.00 lm/W

Order code: 929002305009
Full order code: 694793915998701

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    12,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    12,000 hour(s)
  • Lighting Technology
    LEDbulb

Downloads

Family

Product