Products
8A19/DipS/5CCT/FR/P/E26/DIM/T20 3/4CT
929003620333
14A19/DipS/5CCT/FR/P/E26/DIM/T20 2/2PF
929003620433
LEDBulb 9W E27 DS FR DIM 1PF/6 AU
929003785219
LEDBulb 9W B22 DS FR DIM 1PF/6 AU
929003785319
LEDBulb 14W E27 DS FR DIM 1PF/6 AU
929003785419
LEDBulb 14W B22 DS FR DIM 1PF/6 AU
929003785519
LEDStick 10W E27 DS FR DIM 1PF/6 AU
929003785619
LEDStick 10W B22 DS FR DIM 1PF/6 AU
929003785719
Product family information
Description
Not sure about the color that will best fit your application? No need to worry. Philips Dipswitch LED bulb offer 5 colors in one product and is easy-to-operate by switching the button to change the color.
Benefits
Enjoy 5 possible light colors in one product
Change the color of your light easily with by switching the button on the product
Features
5 color temperatures
Dimmable