Pakistan - English

Philips LEDbulb, A19, 60 W, E26, Selectable, 2700 K, 3000 K, 3500 K, 4000 K, 5000 K, 800 lm, 15000 hour(s), Plastic

8A19/DipS/5CCT/FR/P/E26/DIM/T20 3/4CT

Product Description

LEDbulb, A19, 60 W, E26, Selectable, 2700 K, 3000 K, 3500 K, 4000 K, 5000 K, 800 lm, 15000 hour(s), Plastic, 100 lm/W

Order code: 929003620333

Specifications

  • Cap-Base
    E26
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb

Downloads

Family

Product