Pakistan - English

Philips LEDbulb, Stick, 75 W, B22, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 1000 lm, 15000 hour(s), Plastic

LEDStick 10W B22 DS FR DIM 1PF/6 AU

Product Description

LEDbulb, Stick, 75 W, B22, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 1000 lm, 15000 hour(s), Plastic, 100 lm/W

Order code: 929003785719
Full order code: 872016930083500

Specifications

  • Cap-Base
    B22
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb

Downloads

Family

Product