Products
CorePro LEDbulb ND 8-60W A60 B22 827
929001233902
CorePro LEDbulb ND 11-75W A60 B22 827
929001234002
CorePro LEDbulb ND 13-100W A60 B22 827
929001234102
CorePro LEDbulbND 8-60W A60E27 827 3CT/8
929001234332
CorePro LED Stick 7.5-57W E27 3CT 830
929001901102
CorePro LED Stick 7.5-60W E27 3CT 840
929001901202
LEDbulb ND 8-60W A60 E27 827 6CT
929002306202
CorePro LEDbulb ND 8-60W A60 E27 827
929002306208
Product family information
Description
The CorePro LED bulb is the perfect bulb for your basic lighting needs. It provides beautiful light and dependable performance you expect from LED at an affordable price. CorePro LEDbulbs are compatible with existing fixtures with an E27 or B22 holder and are designed for retrofit replacement of incandescent bulbs. They deliver huge energy savings of 80% and provides excellent quality of light. By offering a lifetime of 15,000 hours it reduces maintenance costs.
Benefits
This bulb is the perfect replacement for your matted incandescent bulbs
Up to 80% energy saving
Features
Easy retrofit with existing lamp holders
Long lifetime