Pakistan - English

Philips CorePro, LEDbulb, A60, 60 W, E27, 2700 K, 806 lm, CRI 80, 15000 hour(s)

CorePro LEDbulbND 8-60W A60E27 827 3CT/8

Product Description

CorePro, LEDbulb, A60, 60 W, E27, 2700 K, 806 lm, CRI 80, 15000 hour(s), 100.00 lm/W, EEL F, PF 0.5, Beam angle 200 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001234332
Full order code: 871869970033100

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product