Pakistan - English

Philips CorePro, LEDbulb, Stick, 57 W, E27, 3000 K, 750 lm, CRI 80, 15000 hour(s), Plastic

CorePro LED Stick 7.5-57W E27 3CT 830

Product Description

CorePro, LEDbulb, Stick, 57 W, E27, 3000 K, 750 lm, CRI 80, 15000 hour(s), Plastic, 100 lm/W, EEL F, PF 0.51, Beam angle 200 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929001901102
Full order code: 872016917924000

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product