Pakistan - English

Philips Xitanium LED Xtreme drivers - programmable

Reliable, high performance technology for extreme LED applications

Products

Product family information

Description

Our Xitanium programmable Xtreme LED drivers with global input voltage (UL, ENEC) are designed to deliver high performance, protection and configurability. The Xtreme technology ensures maximum robustness and protection with a very long lifetime. Configuration of programmable drivers can be done via DALI and the MultiOne software.

Benefits

  • Ultimate robustness, energy savings through high efficiency and via multiple dimming and lower maintenance costs

  • Fully programmable LED-drivers designed for connected lighting systems

Features

  • High surge protection (CM/DM)

  • Multiple control interfaces: DALI, 1-10V (Prog+ : also AmpDim)

Applications

  • Outdoor
  • Industry

Downloads