Pakistan - English

Philips Xi 100W 0.1-1.1A 0-10V SS VRG CISPR

Product Description

Philips Xi 100W 0.1-1.1A 0-10V SS VRG CISPR

Order code: 929001006092
Full order code: 871869974050400

Specifications

  • Output Current Ripple (Max)
    15 %
  • Output Current (Max)
    1100 mA
  • Open Circuit Voltage (DC) (Max)
    190 V
  • Output Power (Max)
    100 W
  • Output Power (Min)
    4.8 W
  • Output Current (Min)
    50 mA
  • Output Voltage (Max)
    143 V
  • Output Voltage (Min)
    48 V
  • Protection class IEC
    Safety class I/II

Downloads

Family

Product