Pakistan - English

Philips Xi 180W 0.1-1.25A 0-10V SS VRG CISPR15

Product Description

Philips Xi 180W 0.1-1.25A 0-10V SS VRG CISPR15

Order code: 929001006093
Full order code: 871869974052800

Specifications

  • Output Current Ripple (Max)
    15 %
  • Output Current (Max)
    1250 mA
  • Open Circuit Voltage (DC) (Max)
    285 V
  • Output Power (Max)
    180 W
  • Output Power (Min)
    7 W
  • Output Current (Min)
    50 mA
  • Output Voltage (Max)
    210 V
  • Output Voltage (Min)
    70 V
  • Protection class IEC
    Safety class I/II

Downloads

Family

Product