Products
Product family information
Description
The Philips Ledinaire waterproof EcoSet (WT075) introduces a unique plug-and-play wireless solution. This LED lighting waterproof offers an easy way to unlock more energy savings compared with on/off systems and enables simple automated lighting in parking garages. Our latest innovation enables our LED lighting waterproof luminaires to work with an external AC-powered microwave sensor to detect motion and daylight. These additional external lighting sensors trigger automated dimming of the luminaire. Setup is very simple, your lights are ready to use as soon as installed in the ceiling. What’s even better – Ledinaire EcoSet contributes to a feeling of safety in parking spaces. Lights remain dimmed when not in use; enabling energy savings yet safety for visitors in parking spaces. A win-win.
Benefits
Elevated energy savings
Good quality and easy to use
Features
Output: 4800 lm, 6800lm, 4000K
Efficacy: up to 135 lm/W