Pakistan - English

Philips Ledinaire waterproof EcoSet, 50 W, L1500 mm, 6800 lm, 4000 K, Wireless, EcoSet, Symmetrical, Opal, IP65, IK08

WT075C 68S/840 ESW L1500 EcoSet

Product Description

L1500 mm, Polycarbonate, Grey, Wireless driver for EcoSet, 6800 lm, 50 W, 136 lm/W, 136 lm/W, 4000 K, (0.38,0.38) SDCM≤5, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole

Order code: 911401803087
Full order code: 872016975037199

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    No
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401803087 en_AA pdf 494.0 kB

Brochures

Install instructions
Lediniare waterproof EcoSet, Installation Instruction pdf 10.2 MB

Visuals

Product-Photographs-911401803087_EU
Multiple assets
Product-Diagrams-911401803087_EU
Multiple assets

Photometry and Lighting design

IES
IES File - WT075C 68S/840 ESW L1500 EcoSet ies 7.6 kB

Other

Environmental product declaration
Ledinaire waterproof EcoSet, Environmental product declaration pdf 934.7 kB