Pakistan - English

Philips Ledinaire waterproof EcoSet, 35 W, L1200 mm, 4800 lm, 4000 K, Wireless, EcoSet, Symmetrical, Opal, IP65, IK08

WT075C 48S/840 ESW L1200 EcoSet

Product Description

L1200 mm, Polycarbonate, Grey, Wireless driver for EcoSet, 4800 lm, 35 W, 137 lm/W, 4000 K, (0.38,0.38) SDCM≤5, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole

Order code: 911401802987
Full order code: 872016975036499

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401802987 en_AA pdf 486.6 kB

Brochures

Install instructions
Lediniare waterproof EcoSet, Installation Instruction pdf 10.2 MB

Visuals

Product-Photographs-911401802987_EU
Multiple assets
Product-Diagrams-911401802987_EU
Multiple assets

Photometry and Lighting design

IES
IES File - WT075C 48S/840 ESW L1200 EcoSet ies 7.6 kB

Other

Environmental product declaration
Ledinaire waterproof EcoSet, Environmental product declaration pdf 934.9 kB