Pakistan - English

Philips Greenperform Cleanroom Teardrop G2

Greenperform Cleanroom Teardrop G2, provide you a safe, reliable, comfortable cleanroom lighting experience.

Products

Product family information

Description

Greenperform Cleanroom Teardrop G2 is an optimized cleanroom lighting fixture. With its slim, compact and smooth housing design, Teardrop G2 maximally avoids dust attached in cleanroom application, and can meet the classification 10 ~1000. CR388C series products also provide excellent lighting quality, substantial energy saving and reliable quality of maintenance free. Both white and yellow lighting solutions are available, Teardrop G2 is your excellent option for both new projects and retrofit projects.

Benefits

  • - Compact, slim, robust housing, avoid the dust attaching

  • - soft, unifom lighting output, low flicking, friendly to human eyes

Features

  • IP40, IK03, dural extrusion housing, cleanroom classification 10 - 1000

  • CRI>80, SDCM<5, anti UV Polycarbonate optical diffuser

Applications

  • Integrated circuit (VLS) manufacturing
  • Fine mechanical components, aviation instruments, hydraulic parts
  • Critical optical devices, optical discs
  • Beverage, Aseptic filling (juice, custards)
  • Food, Pharmaceutical industry
  • Semiconductor manufacturing/ assembly
  • etc.

Downloads