Pakistan - English

Philips Greenperform Cleanroom Teardrop G2, 39 W, 840 neutral white, 4500 lm, Symmetrical, DALI, IP40 | Wire-protected

Product Description

Philips Greenperform Cleanroom Teardrop G2, 39 W, 840 neutral white, 4500 lm, Symmetrical, DALI, IP40 | Wire-protected

Order code: 911401516741
Full order code: 911401516741

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Performance
  • Warranty period
    3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401516741 en_AA pdf 369.1 kB

Brochures

Install instructions
CR388C LED40 Installation Instructions pdf 455.0 kB

Visuals

Product-Photographs-911401516741_EU
Multiple assets
Product-Diagrams-911401516741_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CR388C LED40 NW L120 PSD ies 21.5 kB