Pakistan - English

Philips Greenperform Cleanroom Teardrop G2, 16 W, 865 cool daylight, 2000 lm, Symmetrical, IP40 | Wire-protected

Product Description

Philips Greenperform Cleanroom Teardrop G2, 16 W, 865 cool daylight, 2000 lm, Symmetrical, IP40 | Wire-protected

Order code: 911401516441
Full order code: 911401516441

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Performance
  • Warranty period
    3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401516441 en_AA pdf 369.2 kB

Brochures

Install instructions
CR388C LED20 Installation Instructions pdf 455.1 kB

Visuals

Product-Photographs-911401516441_EU
Multiple assets
Product-Diagrams-911401516441_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CR388C LED20 CW L120 PSU ies 8.4 kB