Philips Cleanroom CR350B
Cleanroom: when light has to be hygienic, excellent quality and high definition
Products
Cleanroom CR350B, ISO 14644-1 Air cleanness Class 1, 37 W, 1200x300 mm, 4000 lm, 4000 K, DALI, UGR19
Product family information
Description
When operating a facility where the highest levels of hygiene are required, the demands placed on light are also very high. It must comply with strict standards; it must be easy to clean, dust-free, sealed and waterproof – all while offering exceptional optical performance. Philips Cleanroom CR350B luminaires are designed specifically for facilities where hygiene is critical, such as hospitals, laboratories, surgical and examination rooms, as well as applications in the pharmaceutical industry. These energy-efficient, durable cleanroom lighting solutions deliver excellent quality of light that complies with the strictest norms, as well as legislation that requires special IP65, easy-to-clean, dust-free luminaires. Thanks to excellent quality of light and color rendering, these Philips cleanroom luminaires also reduce eye strain. This can make all the difference in industries such as cleanroom production, graphics and textile manufacturing where high lumen and low glare light are so important.
Benefits
Excellent quality of light
Complies with cleanroom norms and legislation
Features
Fully IP65 and ENEC compliant
Excellent color rendering CRI >90