Philips Cleanroom CR350B, ISO 14644-1 Air cleanness Class 1, 37 W, 1200x300 mm, 4000 lm, 4000 K, DALI, UGR19
CR350B LED40S/840 PSD W30L120
Product Description
ISO 14644-1 Air cleanness Class 1, 1200x300 mm, Steel, White, Traffic white (RAL9016), Power supply unit with DALI interface, 4000 lm, 37 W, 108 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR19, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Push-in connector 5-pole
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years