Pakistan - English

Philips Cleanroom CR350B, ISO 14644-1 Air cleanness Class 1, 41 W, 600x600 mm, 4000 lm, 4000 K, CRI>90, UGR19

CR350B LED40S/940 PSU W60L60

Product Description

ISO 14644-1 Air cleanness Class 1, 600x600 mm, Steel, White, Traffic white (RAL9016), Power supply unit (On/Off), 4000 lm, 41 W, 98 lm/W, 4000 K, (0.39, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Push-in connector 3-pole

Order code: 912401483354
Full order code: 871869979707200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product