Pakistan - English

Philips SportControl, indoor sports luminaire, 63 W, 11000 lm, 4000 K, DALI, Wide beam, White

BPS375 110S/840 PSD W20L148 WB-NB

Product Description

indoor sports luminaire, Steel, White, Traffic white (RAL9016), Power supply unit with DALI interface, 11000 lm, 63 W, 174 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, UGR19, Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, 2 Push-in connector 5-pole

Order code: 910505103781
Full order code: 872016961809100

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Warranty period
    5 years

Downloads

Family

Product