Pakistan - English

Philips SportControl

A robust yet simple solution for indoor sport applications

Products

Product family information

Description

SportControl is a full family of LED luminaires is designed to provide illumination for indoor sports applications. The family can be surface mounted or suspended and is available in 3 different sizes delivering a range of light outputs. In addition, SportControl has multiple optical combinations to enable a fully optimized lighting design to fit the application requirements. These luminaires are always equipped with a DALI driver enabling the fixtures to be connected to a lighting control system further enhancing the energy saving possibilities. The Sportcontrol family is ball proof tested and approved as per the relevant standard, making it a preferred choice for the indoor sports halls.

Benefits

  • SportControl product family offers a diverse portfolio of flux and optical options to optimise lighting schemes for indoor sports applications.

  • Dedicated optical combinations to drive application efficiency.

Features

  • Efficacy upto 177lm/W

  • Multiple flux and optical options

Applications

  • Arena and Sports
  • Indoor sport halls
  • Indoor gymnasium

Downloads