Pakistan - English

Philips SportControl, indoor sports luminaire, 93 W, 16500 lm, 4000 K, DALI, Double asymmetric optic 35° frosted, White

BCS375 165S/840 PSD W29L148 DA35-FR

Product Description

indoor sports luminaire, Steel, White, Traffic white (RAL9016), Power supply unit with DALI interface, 16500 lm, 93 W, 177 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, UGR19, Double asymmetric optic 35° frosted, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, 2 Push-in connector 5-pole

Order code: 910505103776
Full order code: 872016961804600

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505103776 en_AA pdf 356.5 kB

Brochures

Install instructions
SportControl Installation pdf 1.0 MB

Visuals

Product-Photographs-910505103776_EU
Multiple assets
Product-Diagrams-910505103776_EU
Multiple assets

Photometry and Lighting design

IES
IES File - BCS375 165S/840 PSD W29L148 DA35-FR ies 8.4 kB
LDT
LDT File - BCS375 165S/840 PSD W29L148 DA35-FR ldt 9.5 kB