Pakistan - English

Philips CoreLine trunking gen2.5

Innovative LED light lines have never been so simple

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product family information

Description

CoreLine Trunking gen2 is a light-line system that is designed for simplicity. It comes in a choice of lengths, flux packages and beam shapes to suit every project and application. Easy to use and integrate with spots and sensors, CoreLine Trunking gen2 provides consistent, high-quality lighting with added protection against accidental water ingress. The innovative system is also easy to assemble and install for faster retrofits and refurbishments

Benefits

  • Simplicity – easy to understand architecture

  • Wide portfolio offer including emergency lighting options

Features

  • Intuitive, single layer architecture – only #2 12NCs needed to create a line

  • Choice of 3 lengths, each with 3 flux packages

Applications

  • Food and Large Retailers
  • Manufacturing
  • Warehouses

Downloads