Pakistan - English

Philips CoreLine trunking gen2.5, UltraEfficient, 65 W, L1700 mm, 12000 lm, 4000 K, DALI, Interact Ready, Wide beam, Frosted, White, IP20

LL242X 120S/840 UE DIA WB 7x1.5 WH

Product Description

UltraEfficient, L1700 mm, Steel, White, Traffic white (RAL9016), Dali dimming Interact System ready, 12000 lm, 65 W, 185 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Frosted, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910925870127
Full order code: 872016947453600

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product