Pakistan - English

Philips CoreLine trunking gen2.5, 34 W, L1130 mm, 5300 lm, 4000 K, Wide beam, Frosted, White, IP20

LL241X 53S/840 PSU NE WB 5x1.5 WH

Product Description

L1130 mm, Steel, White, Traffic white (RAL9016), Power supply unit (On/Off), 5300 lm, 34 W, 156 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Frosted, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 910925870120
Full order code: 872016947446800

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product