Philips TrueLine, suspended, 41 W, 1170x55 mm; H88 mm, SM2, 4100 lm, Tunable white 2700-6500 K, CRI>90, Wireless, Interact Ready, U4, TP(b), EL-DC
SP533P 41S/TW9 SEIA U4 SM2 L1170 ALU
Product Description
1170x55 mm; H88 mm, Aluminum, Aluminum, Suspension set 2-wire, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 4100 lm, 41 W, 100 lm/W, Tunable white 2700-6500 K, Tunable, SDCM ≤3, CRI>90, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Warranty period 5 years