Philips TrueLine, suspended

TrueLine, suspended - True line of light: elegant, energy-efficient and compliant with office lighting norms

Products

Product family information

Description

Architects need a lighting solution that matches the interior architecture of the property they are working on. They want a light line with an elegant design and very high light levels. Specifiers need luminaires that enable them to save energy while at the same time providing the right level of light, in compliance with office lighting norms. TrueLine, suspended is able to meet both sets of requirements. TrueLine is also available in a recessed version.

Benefits

  • The most uniform exit window

  • Extremely high efficacy for a line luminaire

Features

  • Luminous efficacy > 100 lm/W

  • Complies with office lighting norms

Applications

  • General lighting for mid- and high-end office buildings

Warning & Safety

  • The product is IPX0 and, as such, is not protected against water ingress. Therefore, we strongly recommend that the environment in which the luminaire is to be installed is suitably checked.

  • If the above advice is not taken and the luminaires are subject to water ingress, Philips / Signify cannot guarantee safe failure and the product warranty will become void

Downloads

Leaflets

Family leaflet
Localized commercial leaflet TrueLine, suspended en_AE pdf 509.3 kB
Additional literature
BROCHURE_Trueline pdf 2.6 MB
Install instructions
Installation instruction Trueline Suspended pdf 9.7 MB
EcoDesign document
EcoDesign pdf 620.6 kB

Visuals

Family-Photographs-TrueLine, suspended
Multiple assets - Visuals
Revit file
TrueLine, suspended zip 38.6 MB

Photometry and Lighting design

Family-IES-TrueLine, suspended
Multiple assets - Software Plugins

Other

Environmental product declaration
EPD-HUB-TrueLine-suspended-SP532P-L1410-Ref-910505103164 pdf 1.0 MB
Environmental product declaration
EPD-HUB-TrueLine-suspended-SP533P-L1410-Ref-910505103752 pdf 1.0 MB