Pakistan - English

Philips TrueLine, suspended, 33 W, 1410x55 mm; H88 mm, SW2, 3300 lm, Tunable white 2700-6500 K, CRI>90, DALI, Interact Ready, TP(b), EL-DC

SP533P 33S/TW9 DEIA LN SW2 L1410 ALU

Product Description

1410x55 mm; H88 mm, Aluminum, Aluminum, Suspension wire, 2-wire, Dali dimming Interact System ready, 3300 lm, 33 W, 100 lm/W, Tunable white 2700-6500 K, (0.38, 0.38) SDCM <3, CRI>90, Wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505106215
Full order code: 871951497316900

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product