Philips TrueLine, suspended, 29 W, 1130x55 mm; H88 mm, SW2, 3600 lm, Tunable white 2700-6500 K, CRI>90, DALI, Interact Ready, UGR19, TP(b), EL-DC
SP532P 36S/TW9 DEIA LN SW2 L1130 ALU
Product Description
1130x55 mm; H88 mm, Aluminum, Aluminum, Suspension wire, 2-wire, Dali dimming Interact System ready, 3600 lm, 29 W, 124 lm/W, Tunable white 2700-6500 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Warranty period 5 years