Pakistan - English

Philips TrueLine, suspended, 58 W, 2810x55 mm; H88 mm, SW2, 6600 lm, 3000 K, CRI>90, DALI, Interact Ready, TP(b), EL-DC

SP533P 66S/930 DEIA LN SW2 L2810 ALU

Product Description

2810x55 mm; H88 mm, Aluminum, Aluminum, Suspension wire, 2-wire, Dali dimming Interact System ready external for central emergency lighting, 6600 lm, 58 W, 114 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, Wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505106213
Full order code: 871951497310700

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product