Philips TrueLine, suspended, 29 W, 2290x55 mm; H88 mm, SW2, 3000 lm, 3000 K, CRI>90, Wireless, Interact Ready, U4, TP(b), EL-DC
SP531P 30S/930 SEIA LN U4 SW2 L2290 ALU
Product Description
2290x55 mm; H88 mm, Aluminum, Aluminum, Suspension wire, 2-wire, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 3000 lm, 29 W, 103 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, Wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Warranty period 5 years