Philips TrueLine, suspended, 35.5 W, 1130x55 mm; H88 mm, SM2, 4100 lm, 4000 K, CRI>90, DALI, Interact Ready, TP(b), EL-DC
SP533P 41S/940 DEIA SM2 L1130 ALU
Product Description
1130x55 mm; H88 mm, Aluminum, Aluminum, Suspension set 2-wire, Dali dimming Interact System ready external for central emergency lighting, 4100 lm, 35.5 W, 115 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, Wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Warranty period 5 years