Philips TrueSlim, In between ceiling lamellas, 15 W, 635x21 mm; H48 mm, 1700 lm, 4000 K, Wireless, Interact Ready, UGR19, U4, Adels, TP(b), EL-DC
RC710B 17S/840 SEIA IA4 W3 L60 BK
Product Description
In between ceiling lamellas, 635x21 mm; H48 mm, Steel, Black, Single layer powder coating, Bracket, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 1700 lm, 15 W, 113 lm/W, Frost, 4000 K, (0.38, 0.38) SDCM <3, UGR19, L65≤3000 cd/m², Very wide beam, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Plug-in connector 3-pole Wieland/Adels compatible, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years