Pakistan - English

Philips TrueSlim, In between ceiling lamellas, 19 W, 589x21 mm; H44 mm, 1700 lm, 4000 K, DALI, UGR19, Adels, TP(b), ELP3h

RC710B 17S/840 PSD ELP3 W5 L60 BK

Product Description

In between ceiling lamellas, 589x21 mm; H44 mm, Steel, Black, Single layer powder coating, Bracket, Power supply unit with DALI interface, 1700 lm, 19 W, 89 lm/W, Frost, 4000 K, (0.38, 0.38) SDCM <3, UGR19, L65≤3000 cd/m², Very wide beam, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Plug-in connector 5-pole Wieland/Adels compatible, TP(b) diffuser flammability class, Emergency lighting 3 hours duration Pro version

Order code: 910505105763
Full order code: 872016963028400

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product