Philips TrueSlim, In between ceiling lamellas, 61 W, 1135x21 mm; H41 mm, 3400 lm, 4000 K, DALI, UGR19, Adels, TP(b), EL-DC
RC710B 2X34S/840 PSED W5 L120 BK
Product Description
In between ceiling lamellas, 1135x21 mm; H41 mm, Steel, Black, Single layer powder coating, Bracket, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 3400 lm, 61 W, 111 lm/W, Frost, 4000 K, (0.38, 0.38) SDCM <3, UGR19, L65≤3000 cd/m², Very wide beam, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Plug-in connector 5-pole Wieland/Adels compatible, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years