Philips TrueBlend Recessed, UltraEfficient, 23.1 W, 1200X300 mm, B30, 4200 lm, 4000 K, Wireless, Interact Ready, UGR19, U4, TP(b), EL-DC
RC453B 42S/UE840 DLO9010 U4 L1200W300B30
Product Description
1200X300 mm, Steel, White, Signal white (RAL9003), Single layer powder coating, Mounting bracket - fixed height 30 mm - For C/U profiles, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 4200 lm, 23.1 W, 183 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, UGR19, L65≤3000 cd/m², Wide beam office compliant, White reflector, Diffused lens optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Warranty period 5 years